MC1323x Development Kits

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

1323X-MRB (Modular Reference Board)

  • MC13234CHT 2.4 GHz SoC
  • Printed F antenna
  • Programmable 128 kB Flash with 8 kB of RAM
  • On board BDM port for MCU Flash reprogramming and in-circuit hardware debugging
  • Header for connection to RCM and REM
  • IR Transmitter
  • Connections for battery or external power supply

1323x-REM (Remote Extender Board)

  • Connects to the 1323X-MRB or 1323X-MRB-ADC
  • Onboard expansion capabilities for external application-specific development activities
  • USB connector
  • Four LEDs and eight switches for demonstration, monitoring, and control
  • Built-in battery connector for two AA batteries

1323x-RCM (Remote Control Motherboard)

  • Connects to the 1323X-MRB or 1323X-MRB-ADC
  • Programmable two-line LCD for displaying messages
  • Synaptics touch sensor
  • On board expansion capabilities for external application-specific development activities
  • USB connector
  • 4 LEDs and 36-button keypad for RF remote control demonstration
  • Built-in battery connector for two AA batteries

1323X-MRB-ADC (Modular Reference Board)

  • MC13237CHT 2.4 GHz SoC, 12-bit ADC
  • Printed F antenna
  • Programmable 128 kB Flash with 8 kB of RAM
  • On board BDM port for MCU Flash reprogramming and in-circuit hardware debugging
  • Header for connection to RCM and REM
  • IRTransmitter
  • Connections for battery or external power supply

TWR-RF-MRB (Tower® Motherboard)

  • Header connection for MRB
  • Allows integration into NXP® Tower Development System
  • On-board regulator to provide external supply
  • Four user-controllable LEDs
  • Four user pushbutton switches
  • USB Mini-B connector

Buy Options

1323XDSK-Image

Click to expand

1323XDSK
Qualification

1323X DEVELOPER KIT.

$228.85 USD
Pending Stock
Order from distributors
1323XNSK-Image

Click to expand

1323XNSK
Qualification

1323X NETWORK KIT.

$516.35 USD
Pending Stock
Order from distributors
1323XNSK-SFTW-Image

Click to expand

1323XNSK-SFTW
Qualification

1323X NETWORK KIT PLUS.

$1148.85 USD
Pending Stock
Order from distributors
13234DSK-BDM-Image

Click to expand

13234DSK-BDM
Active

13234 Dev Kit w/BDM.

Order from distributors
13234NSK-BDM-Image

Click to expand

13234NSK-BDM
Active

13234 Network w/BDM.

Order from distributors
13234NSK-SFTW-Image

Click to expand

13234NSK-SFTW
Active

13234 Network Kit Plus Software.

Order from distributors
TWR-RF-MRB-Image

Click to expand

TWR-RF-MRB
Active

Tower RF Module for MRB.

Order from distributors
13237ADC-BDM-Image

Click to expand

13237ADC-BDM
Qualification

MC13237CHT Development Kit.

Order from distributors
13237ADC-SFTW-Image

Click to expand

13237ADC-SFTW
Qualification

MC13237CHT Development Kit.

Order from distributors
1323XDSK-BDM-Image

Click to expand

1323XDSK-BDM
Qualification

1323X DEVELOPER KIT WITH BDM.

Order from distributors
1323XNSK-BDM-Image

Click to expand

1323XNSK-BDM
Qualification

1323X NETWORK KIT WITH BDM.

Order from distributors
TWR-13237-Image

Click to expand

TWR-13237
Qualification

MC13237CHT Development Kit.

Order from distributors
TWR-13237-KIT-Image

Click to expand

TWR-13237-KIT
Qualification

MC13237CHT Development Kit.

Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 13 documents

Compact List

Application Note (1)
Brochure (2)
Data Sheet (1)
Fact Sheet (2)
Quick Reference Guide (3)
Reference Manual (2)

Design Resources

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?