QorIQ® Qonverge BSC9132 QDS for Picocell Base Station Development

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Core Complex

  • Two e500 Power Architecture® processors with 512 KB shared L2 cache running at up to 1.2 GHz
  • Two StarCore® SC3850 DSPs, each with a 512 KB private L2 cache running at up to 1.2 GHz

Connectivity and Networking

  • Two Gigabit Ethernet RJ45 jacks with SGMII interconnect
  • PCI Express® x16 socket
  • TDM interfaces via four RJ11 jacks or two 6-pin test headers
  • Two CPRI SFP+ connectors
  • Three JESD207 connectors for TDD or FDD RF daughter cards

Memory System

  • Two banks of 2 GB DDR3 at 1333 MHz
  • 256 MB NAND/NOR flash

Basic Peripherals and Interconnect

  • SIM card slot with 3 V and 1.8 V support (Class B and Class C)
  • USB 2.0 Micro-AB socket
  • GPS antenna SMA connector
  • SD card slot
  • 2 RS-232 DB-9 connectors
  • IEEE® 1588 support card interface

Additional Features

  • FCC certified
  • ATX form factor

Software

  • VortiQa® LTE and WCDMA L1 software
  • SmartDSP OS
  • Linux® BSP
  • VortiQa software for networking
  • CodeWarrior®

Documentation

Quick reference to our documentation types

2 documents

Compact List

Support

What do you need help with?