Data Sheet (1)
User Guide (1)
-
FRDM-17C724EVB evaluation board[KTFRDM17C724EVBUG]
The evaluation kit features the MPC17C724 compact monolithic dual channel H-Bridge power IC, which is ideal for portable electronic applications containing bipolar stepper motors or brush DC motors, such as those used in camera lenses and shutters.
The MPC17C724 can operate efficiently with supply voltages from 2.7 V to 5.5 V and can provide continuous motor drive currents of 0.4 A with low RDS(ON) of 1.0 Ω. It is easily interfaced to low-cost MCUs via parallel 3.0 V- or 5.0 V-compatible logic and has built-in shoot-through current protection circuit and undervoltage detector to avoid malfunction.
Processor Expert® component for low voltage H-Bridge
Upgrade your FRDM-17C724-EVB at no charge
Web-based SDK, online tools and community
Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.