Sensor ToolBox Development Board for 10-axis solution using FXLS8962AF, FXAS21002C, MAG3110 and MPL3115A2

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Demonstration / Custom Kits

  • Enables 'Out of the box' demos and evaluation using the Sensor Toolbox - CE
    • Graph Visualization, Register level analysis, real-time interrupt evaluation and data logging
  • Enables embedded sensor project development using IoT Sensing SDK
    • Example out-of-box projects for sensors with interrupt, polling and FIFO modes using I²C, SPI
    • Algorithms such as Sensor Fusion and Pedometer
  • Enables visualization of 9-Axis sensor data and orientation results using Sensor Fusion Visualization Software

Sensor Shield Board

  • Compatible with Arduino® and most NXP Freedom development boards
  • Supports I²C and SPI communication interface with host MCU
  • Supports hardware configurability to switch accelerometer mode (normal vs motion detect) and I²C/SPI interface mode
  • Support multiple test points on the board

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?