Sensor Toolbox Development Platform for FXLC95000CL Intelligent Motion Sensor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

FRDM-K22F-SA9500

    Demonstration Kit (FRDM-STBC-SA9500 Sensor Shield Development Board and FRDM-K22F Board):

  • Enables an ‘Out of the box’ demo using the Sensor Toolbox – CE software.
  • Enables quick and easy visualization of sensor data and results.

FRDM-STBC-SA9500

    Sensor Shield Development Board:

  • Compatible with Arduino® and most NXP® FRDM development boards.
  • Enables detailed sensor evaluation and development using the Sensor Toolbox – CE software and ISDDK.
  • Allows Register level analysis, computation of key sensor parameters like Current Consumption, debugging communication protocols like I2c and SPI, data logging etc.

BRKT-STBC-SA9500

    Breakout board:

  • Small form factor with the same design as the FRDM-STBC-SA9500
  • Enables easy prototyping: Can be easily wired or clipped onto host systems.

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?