User Guide (1)
-
HoverGames Drone - User Guide and Technical Reference[HOVER-GAMES-LINK]Getting Started
This product is not recommended for new designs. Instead, we recommend using our MR-HGK-RT.
The KIT-HGDRONEK66 kit provides the mechanical and other components needed to evaluate the RDDRONE-FMUK66. Adds BLDC motor control capabilities and a mechanical platform, which it can be mounted on. This developer kit may be used as part of, and contains the components needed for the HoverGames coding challenges. It should be noted that this is a professional developer kit, not a complete functional system and includes no software. The flight management unit (FMU) is supported by the business-friendly open source PX4.org flight stack. In addition, a separate suitable hobby-type LiPo battery and country-specific telemetry radio will be required.
When assembled, the frame has appropriate additional space to mount other components such as an adapter for Rapid IoT, NXP FRDM boards or a companion computer such as i.MX 8M Mini to be used as a vision processor running Linux and ROS. The HoverGames drone and rover development platform are very flexible, fully open for development of robotics, control algorithms, security, networking and communications protocols, and can include another add-on component, companion computer, software or associated solutions.
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.
3 design files
Please wait while your secure files are loading.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 trainings