Evaluation Board, MC33664, Isolated Network High Speed Transceiver

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

  • 2.0 Mbps isolated network communication rate
  • Dual SPI architecture for message confirmation
  • Robust conducted and radiated immunity with wake-up
  • 3.3 V and 5.0 V compatible logic thresholds
  • Engineered for 5.0 meter, 15 node system
  • Low sleep mode current with automatic bus wake-up
  • Ultra-low radiated emissions

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?