Evaluation KIT-16 Ch LED driver board (256 LEDs)

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

  • 16 channel array with 16 LEDs per channel
  • Current capability up to 180 mA on each channel.
  • Typical LED forward voltage equal to 3.5 V @ 25°C
  • LED shorting jumpers for reduced LEDs in series
  • Versatile LED channels connections
  • 2 Layers Board
  • Special connector and cable for KIT34844EPEVME interface (J115)
  • Terminal Block for any LED Channels configuration (J114)

Documentation

Quick reference to our documentation types

2 documents

Compact List

Support

What do you need help with?