Supporting Information (1)
-
Packing List for KITMMDS08GR[KITMMDS08GRPKL]
User Guide (1)
-
MMDS Operations Manual[M68MMDS0508OM]Getting Started
The NXP® Modular Development System (MMDS) is a full featured emulator system for developing embedded systems using 68HC08 and 68HC908 microcontrollers. In addition to incorporating the debug features of the NXP Modular Evaluation System (MMEVS), the MMDS adds advanced features such as real-time, dual-ported memory and a bus state analyzer to capture user-defined bus cycles or events. Use the dual-ported memory to tune filter circuits or monitor changes to program variables while your program is running at full speed. Verify nested or complex program flows using the bus state analyzer's full range of sequenced or logical event triggering and data capture modes. These added features help users develop, debug, and deliver 68HC08 or 68HC908 products in less time.
This item has been replaced with the KITMMDS08GZ.
Archived content is no longer updated and is made available for historical reference only.
Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.