MPC5553 Vertical Base Boards

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Pitch 1.00 (mm)
  • Up to 422 Pins
  • VertiCal development system compatible
  • VertiCal development system compatible

Support

  • Interconnect standard supported by multiple calibration tool developers
  • Support for simplified implementation of overlay memory
  • Flexibility to support new microcontroller features for prototyping use
  • Standardized hardware across the MPC5500 family
  • Allows system calibration w/o impacting standard MCU I/O resources
  • Uses tried and tested technology

Documentation

Quick reference to our documentation types

12 documents

Compact List

Supporting Information (12)