IAR KickStart Kit Featuring NXP Semiconductors LPC11A14 MCU

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Connectivity

  • USB connector - USB/UART bridge
  • RS-232 / 485 (DB9) connector
  • Extension connectors for all other signals (I2C, SSP etc.)

Display

  • Small LCD – low power 8 character 7 segment display

User Components

  • Potentiometer - 2 ADC input channels
  • Buzzer – 1 DAC output
  • User, wake-up, and Reset buttons
  • 8 GPIO LEDs
  • Power LED, power via JTAG, USB, or external DC power adapter
  • The board is RoHS compliant

Buy Options

OM13025-Image

Click to expand

OM13025
Active

IAR KickStart Kit Featuring NXP Semiconductors LPC11A14 MCU.

Support

What do you need help with?