LPC4088 Experiment Base Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Interfaces / Connectors

  • 2 x 22 headers for LPC4088 QuickStart Board
  • 2 x 22-pin list for prototyping
  • Arduino® compatible expansion connectors (for Arduino® shields)
  • Serial Expansion Connector, 14-pos connector with UART / I²C / SPI / GPIO pins
  • LCD expansion connector with control signals for touchscreen interface
  • MicroSD (microSD) interface and connector (both MCI and SPI interface versions)

Connectors

  • UART interfaces for UART0 / UART3 via FTDI cables (not included)
  • Shift register on SPI bus controlling 8 LEDs
  • Above shift, register also creating a Character LCD interface
  • RGB-LED
  • 5-key Joystick
  • LM75 I²C temperature sensor
  • MMA7455 3-axis accelerometer on I²C bus
  • Trimming potentiometer on analog input
  • Connector (CR1216 coin cell) for VBAT (battery not included)
  • Pads for connector to 1.77" TFT LCD 128 x 160 pixels (connector and LCD not included)

Power Management

  • +5 VDC power supply input connector (2.1 mm jack)

Display

  • FFC / FPC interface connector for 4.3" and 5" LCDs (displays sold separately)
  • 16-bit color depth supported
  • Touch screen interface controller (AR1021 from Microchip)
  • Backlight voltage generator

Audio

  • WM8731 Audio codec from Wolfson
  • Microphone input (mono)
  • Line in (stereo)
  • Line out (stereo)
  • Headphone out (stereo)

Size

  • Dimensions 138 mm x 114 mm

Buy Options

OM13079-Image

Click to expand

OM13079
Active

LPC4088 Experiment Base Board.

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?