TDA5051A PLM demo board kit

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Power Management

  • Fully integrated output power stage with overload protection
  • SO16 plastic package
  • Few external components for low-cost applications
  • Easy compliance with EN50065-1 with simple coupling network
  • Modulation/demodulation frequency set by clock adjustment, from microcontroller or on-chip oscillator
  • High clock rate of 6-bit digital-to-analog converter for rejection of aliasing components
  • 8-bit analog-to-digital converter and narrow digital filtering
  • Full digital carrier generation and shaping
  • Digital demodulation delivering baseband data

Buy Options

OM13313-Image

Click to expand

OM13313
Active

TDA5051A PLM demo board kit.

Documentation

Quick reference to our documentation types

3 documents

Compact List

Support

What do you need help with?