Surface Mount to DIP Evaluation Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Key Features

  • 100 mil center headers emulate DIP package for easy bread boarding
  • Allows evaluation of device that is only available in surface mount packages
  • Eliminates costly sockets and custom printed circuit boards

Connectivity

  • Easy connection to small surface mount packages
  • Expand the kit with add-on I²C daughter cards

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?