PCA8539 Demo Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Microcontroller

  • Plugged in OM13035 LPCXpresso board with LPC1115 microcontroller

Power Management

  • Power supply can be done either via USB or an external power supply. This can also be used for an external VLCD

Display

  • Demonstrates PCA8539 LCD driver
  • Features a vertical alignment (VA) COG display module with integrated backlight

User Components

  • 3 push buttons
  • User modifiable firmware, In-System / In-Application Programming (ISP / IAP) via USB

Buy Options

OM13503-Image

Click to expand

OM13503
End of Life

PCA8539 demoboard.

Documentation

Quick reference to our documentation types

2 documents

Compact List

Support

What do you need help with?