This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
Functional diagram of the kit
The BGA3018 CATV drop amplifier kit simplifies the evaluation of the BGA3018 wideband amplifier. It contains a RF board matched to 75 Ohm from 5 MHz up to 300 MHz with F-connectors. The board operates between 5 V and 8 V. The kit also provides BGA3018 samples for prototyping, device models and product documentation.