Supporting Information (3)
-
Valis X2 Configuration Guide[VALISX2SI]
-
Valis X2 Bill of Materials[VALISX2BOM]
The Valis X3 version is the latest for the PPCEVAL-SP3-7451. This page contains only the documents and tools for the X2 version.
The Valis X2 MPC7451 PMC Module (Part No. PPCEVAL-SP3-7451) is a PCI Mezzanine Card (PMC) with the MPC7451 Host Processor option for the Sandpoint X3 motherboard. This is a replacement for the PPCEVAL-SP3-7450.
The Sandpoint X3 Evaluation System demonstrates the capabilities of Motorola processors based on the implementation of the PowerPC instruction set architecture (ISA) and the Tundra Semiconductor Tsi107™ host bridge.
The Sandpoint X3 Evaluation System is the ideal platform for software development and debug, as well as for hardware development.
Archived content is no longer updated and is made available for historical reference only.
Quick reference to our documentation types
3 documents
Compact List
Please wait while your secure files are loading.
2 design files
Please wait while your secure files are loading.