This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
The NXP®SCSKTST is an Enplas 217-pin LGA PGBA burn-in socket. This socket is designed for use with 217-pin, 1.27 mm pitch, 17 x 17 mm PBGA devices.
Archived content is no longer updated and is made available for historical reference only.