TEA1733T 65 W 19.5 V Notebook Adapter

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Supported Devices

Power Management

AC-DC Controllers

Features

Key Features

  • IC used: TEA1733T SOP8 fixed frequency controller
  • OverCurrent Protection (OCP)
  • OverPower Protection (OPP)
  • Average efficiency: > 87%
  • High/low line compensation
  • Low ripple and noise
  • Small form factor
  • Low-cost implementation
  • ENERGY STAR compliant
  • EMI CISPR22 compliant
  • Reference design order code: TEA1733DB/T/65 W (9352 913 02598)

Power Management

  • Universal mains operation: 90 - 264 V (AC)
  • Output: 65 W 19.5 V
  • No load power consumption: @230 V (AC) <100mW

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?