Mechatronics Tower System Module

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Microcontroller

  • MCF52259 32-bit MCU with 64K RAM, 512K flash

Connectivity

  • Optional plug in sensor daughter boards available for: touch, accelerometer, magnetometer
  • Integrated open source BDM (8-bit 9S08JM60 USB enabled MCU)

Debug

    Integrated open source BDM (8-bit 9S08JM60 USB enabled MCU)

User Components

  • MPR121 capacitive touch sensor
  • MMA8451Q 3-axis accelerometer

Tools and OS Support

  • Supported by Stick OS
  • Programmable in C/C++ using CodeWarrior®
  • Control up to eight PWM RC servo motors (compatible with VEX™ 3 wire servos)
  • Can be used standalone, or plugged into the Tower® System

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?