Metropolitan Area Network Development Tower® System Kit

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Nivis Smart Object Radio Module

  • Certified for Multiple World Areas (902-928 MHz US/Canada, 921.4-928 MHz Japan, 863-870 MHz Europe coming soon)
  • Communication stack from Nivis based on IEEE and open communications standards (CoAP, UDP, IPv6/6LoWPAN, RPL, ICMP, 802.15.4e time syncrhonized channel hopping (TSCH) MAC, and 802.15.4g PHY)
  • Kinetis ® K-Series MCU with crypto acceleration unit for AES128 link layer security
  • MC12311 sub-GHz radio, GFSK -120dBm @1.2 Kbps, +15 dBm power output without amp
  • Simple API interface to external MCU powered devices allowing quick wireless enablement
  • External flash for over-the-air (OTA) updates
  • Sold separately by Nivis in volume for field trials and pilots

METRO-NODE-NA/JA

  • Nivis Smart Object Radio Module with +0 dBm quarter-wave omni-directional antenna
  • Battery or USB Line powered
  • Potentiometer analog value, discrete switch, and battery power for easy demonstration
  • External SPI/UART Header for easy integraton of external PCBs to the Nivis Smart Object Radio Module

TWR-METRO-NA/JA

  • TWR-TWRPI-BD carrier board
  • Nivis Smart Object Radio Module with +0dBm quarter-wave omni-directional antenna
  • Allows connection of Nivis Smart Radio Module to any Tower ® based MCU/MPU via SPI or UART to create your own end node and use other Tower boards in the Tower Eco-system such as sensors

TWR-P1025

  • QorIQ ®P1025 dual-core processor
  • 512 MB of DDR3 memory
  • Two RGMII Gigabit Ethernet interfaces
  • One PCIe interface x1 (mini-PCIe+USB)
  • Nivis Edge Router software to manage the mesh network

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?