Capacitive Proximity Sensor Plug-In for the Tower System

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

K2x / KS2x USB

Features

Sensors

  • Capacitive proximity sensing
  • Proximity detection up to ~1 inch
  • Four discrete touch-sensing electrodes

Support

  • Compatible with TSS 3.1 and above

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?