USB Power Architecture® BDM Multilink

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Interface

  • USB 2.0 interface from PC to Multilink allows for fast, easy programming and debugging, with the ease and compatibility of the USB interface. USB cable is included.

Power Management

  • Draws power from USB interface, no separate power supply required (draws less than 1mA from the target).
  • Target Voltage: 1.8V-5.0V

Support

  • Compatible with MPC5xx family of microcontrollers.
  • Works with P&E software, CodeWarrior, and other third-party development suites.

Software Compatibility

  • P&E PowerPC BDM In-Circuit Debugger
  • P&E PowerPC BDM In-Circuit Programmer
  • P&E PowerPC BDM Development Package
  • CodeWarrior®
  • Third-party software

Hardware Features

  • Fast, hassle-free USB 2.0 communications interface
  • Draws power directly from the USB port? no external power supply needed
  • Multivoltage support for targets ranging from 1.8 to 5.5 Volts
  • Compact size

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?