P&E USB Nexus Multilink Cable

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Connectivity

  • USB 2.0 interface from PC to Multilink allows for fast, hassle-free programming and debugging, with the ease and compatibility of the USB interface. USB cable is included.
  • Draws power from USB interface-- no separate power supply required (draws less than 1mA from the target).
  • Compatible with MPC55xx families of microcontrollers.

Power Management

  • Target Voltage: 1.8 V - 5.0 V

Hardware Features

  • Fast, hassle-free USB 2.0 communications interface
  • Draws power directly from the USB port - no external power supply needed
  • Multivoltage support for targets ranging from 1.8 to 5.5 Volts
  • Compact size

Software Compatibility

  • P&E Power Architecture BDM In-Circuit Debugger
  • P&E Power Architecture BDM In-Circuit Programmer
  • CodeWarrior®
  • Third-party software

Support

  • Works with P&E's PROG, ICD, CASM/WinIDE software - for a complete Power Architecture 55xx package, which includes the USB-ML-PPCNEXUS interface, PKGPPCNEXUS-USB is available.

Documentation

Quick reference to our documentation types

1 documents

Compact List