Oven and Ranges

Block Diagram

Oven and Ranges

Oven and Ranges BD

Features

I.MXRT1050 Features

  • Highest performing Cortex®-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 kB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry's lowest dynamic power with an integrated DC-DC converter

Wi-Fi® Key Features

  • Support 802.11a/b/g/n
  • Dual band: 2.4 GHz and 5 GHz
  • Single stream 802.11n with 20 MHz and 40 MHz channels
  • Up to MCS7 data rates (150 Mbit/s)
  • Dynamic Rapid Channel Switching (DRCS) for simultaneous operation in 2.4 GHz and 5 GHz bands
  • IEEE 802.15.2 packet traffic arbiter (PTA) coexistence interface to coexist with 802.15.4, and other external radios

Bluetooth® Key Features

  • Bluetooth 5.2 support
  • Long range - 4x coverage
  • 2 Mbit/s data rate - 2x faster
  • Improved advertisement capacity- enables more IoT services
  • I2S and PCM interfaces
  • AES Security

Support

What do you need help with?