Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordBe part of the prototype evolution by taking a deep dive into automotive electronics with the industry's coolest 16-bit MCUs. NXP continues to provide interesting tools for engineers to develop their applications. The 16-bit automotive modules provide flexibility for a variety of automotive and industrial applications. These products deliver effective performance, integration and low-cost features for your embedded design on a great embedded ecosystem.
Simply select the tower system MCU module that fits your application needs, add a sensor or motor control peripheral module and start coding. It's that easy!
Board/Features | Potentiometers | Flash Memory | EEPROM | RAM | Communications | Special Modules | IO Ring |
---|---|---|---|---|---|---|---|
TWR-S12GN32 | 1 | 32 kBytes | 1024 bytes | 2048 bytes | RS232, LIN, SPI (transceivers included) | 10 bit ADC CH X 12 Analog Comparator |
|
TWR-S12G64 | 2 | 64 kBytes | 2048 bytes | 4096 bytes | RS232, CAN, LIN, SPI (transceivers included) | 10 bit ADC CH X 12 Analog Comparator |
|
TWR-S12G128 | 1 | 128 kBytes | 4096 bytes | 8192 bytes | RS232, CAN, LIN, SPI (transceivers included) | 10 bit ADC CH X 12 | |
TWR-S12G240 | 1 | 240 kBytes | 4096 bytes | 11298 bytes | RS232, CAN, LIN, SPI (transceivers included) | Temperature Sensor DAC RVA 12 bit ADC CH X 16 |