Sign in to access this content and additional site features.
This training guides you through a motor-control example featuring the MCX A platform. Starting with the system overview and description of the basic concept of a motor-control system, you will also be introduced to hardware (HW) setup and software (SW) components allowing easy development of applications.
The SW design of the motor-control example explanation includes the interrupt handler, application's state flow, up to project structure and function calls. FreeMASTER and MCAT tools are used to demonstrate application visualization and tuning of specific algorithms.
We are looking for ways to improve.
Subscribe to our newsletter to stay updated with our latest developments and if you need further assistance, we are here to help.
Subscribe Contact Support