KV Series 3-Phase Brushless DC Motor Control Reference Design

Roll over image to zoom in

Block Diagram

3-Phase Brushless DC Motor

3-Phase Brushless DC Motor Control Block Diagram

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

  • Prototype quickly using the Tower® System module and high-voltage development platform for high-voltage motor control development
  • Embedded source code allows you to quickly build an industrial drive application
  • Uses special algorithms to estimate the speed and position instead of using a physical position sensor

Buy Options

HVP-KV31F120M-Image

Click to expand

  • HVP-KV31F120M

  • High-Voltage Development Platform Controller Card, Kinetis V MCU, KV31, 120 MHz.

  • $90.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-KV11Z-Image

Click to expand

  • FRDM-KV11Z

  • FRDM-KV11Z.

  • $28.75 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors
TWR-KV10Z32-Image

Click to expand

  • TWR-KV10Z32

  • Tower System Development Board for Kinetis KV10 (75 MHz, 16-32 KB Flash) MCUs.

  • $113.85 USD
  • For a quantity of 1
Order from distributors
TWR-MC-LV3PH-Image

Click to expand

  • TWR-MC-LV3PH

  • Tower System, Peripheral Module, Motor Control, Low-Voltage 3-Phase.

  • $575.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
TWR-KV31F120M-Image

Click to expand

  • TWR-KV31F120M

  • Tower System Development Board for Kinetis KV30 and KV31 MCUs.

  • $171.35 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
HVP-KV10Z32-Image

Click to expand

  • HVP-KV10Z32

  • High-Voltage Development Platform Controller Card, Kinetis V MCU, KV10, 75 MHz.

  • $90.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Design Files

Quick reference to our design files types.

1-5 of 14 design files

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?