Freedom Expansion Board - MPC17531A, Dual H-Bridge, Stepper Motor Driver, 2.0 V-8.6 V, 0.7 A

FRDM-17531EV-EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

KL Series Cortex-M0+

Power Management

BLDC, H-Bridge, Stepper

Features

General Specifications

  • Designed for use with FRDM-KL25Z (can be used with FRDM and Arduino┬«)

Connectivity

  • Screw terminals for motor leads and power connections

Power Management

  • Fuse protected
  • Built in regulator for logic power supply
  • Board power is separate from host CPU power

Components

  • General-purpose LED driven from FRDM-KL25Z

Buy Options

  • FRDM-17531EV-EVB

  • Freedom Evaluation board -MPC17531, H-B, Dual, Low Voltage, Stepper&DC Brushed Motor Driver.

  • $99.12 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

2 documents

Design Files

1 design file

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?