Freedom Hardware Tool for Evaluation of the MC24XS4 Family

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

K6x Ethernet

KL Series Arm Cortex-M0+

KV Series Arm Cortex-M4/M0+/M7

Power Management

High Side Switches

Features

Main Board

  • FRDM-24XSMBEVB that is associated with MCUs

5 different shield boards that cover the 5 devices of the family

  • FRDM-06XSDBEVB: covers MC06XS4200 (2 outputs 06 mOhm in PQFN package)
  • FRDM-10XSDBEVB: covers MC10XS4200 (2 outputs 10 mOhm in PQFN package)
  • FRDM-20XSDBEVB: covers MC20XS4200 (2 outputs 20 mOhm in PQFN package)
  • FRDM-22XSDBEVB: covers MC22XS4200 (2 outputs 22 mOhm in SOIC32 package)
  • FRDM-50XSDBEVB: covers MC50XS4200 (2 outputs 50 mOhm in SOIC32 package)

General Specifications

  • This board can control various type opf loads such as solenoids, PLC, DC motors, bulbs, or LED...
  • These devices offer to set of overcurrent profiles, channel control including PWM duty-cycles, parallel mode, output-ON and -OFF OpenLoad detections, thermal shut-down and prewarning, and fault reporting
  • Output current monitoring with programmable synchronization signal
  • Compatible SPI software driver among the family

Device can be driven by the 16-bit SPI using

  • KL25Z with SPIGen software
  • KL25Z, KV10Z and K64F using Processor Expert component 36 V eXtremeSwitch using CodeWarrior 10.6 or Kinetis Design Studio v3.0 or higher
  • With direct input signals in Fail-safe mode operation (switch on board)

Buy Options

FRDM-24XSMBEVB-Image

Click to expand

  • FRDM-24XSMBEVB

  • Freedom platform mother board for 24V extreme switches.

  • $41.40 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-50XSDBEVB-Image

Click to expand

  • FRDM-50XSDBEVB

  • Freedom platform daughter board for 24V extreme switches 50mOhm.

  • $34.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-22XSDBEVB-Image

Click to expand

  • FRDM-22XSDBEVB

  • Freedom platform daughter board for 24V extreme switches 22mOhm.

  • $34.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-20XSDBEVB-Image

Click to expand

  • FRDM-20XSDBEVB

  • Freedom platform daughter board for 24V extreme switches 20mOhm.

  • $34.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-10XSDBEVB-Image

Click to expand

  • FRDM-10XSDBEVB

  • Freedom platform daughter board for 24V extreme switches 10mOhm.

  • $34.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-06XSDBEVB-Image

Click to expand

  • FRDM-06XSDBEVB

  • Freedom platform daughter board for 24V extreme switches 6mOhm.

  • $34.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?