Surface Mount to DIP Evaluation Board

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Peripherals and Logic

Voltage Level Translators

Sensors

I2C Digital Temperature Sensors

Interfaces

Voltage Level Translators

Features

  • Easy connection to small surface mount packages
  • Allows evaluation of device that is only available in surface mount packages
  • 100 mil center headers emulate DIP package for easy bread boarding
  • Eliminates costly sockets and custom printed circuit boards
  • Expand the kit with add-on I2C daughter cards

Buy Options

OM13491-Image

Click to expand

  • OM13491

  • Surface Mount to DIP Evaluation Board.

  • $17.54 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?