S32R274 End-to-End Reference Design Kit

RDK-S32R274

Roll over image to zoom in

Block Diagram

S32R274 end-to-end Reference Design Kit - Block Diagram

S32R274 End-to-End Reference Design Kit, Engineered for High-Performance Automotive Radar - Block Diagram

Supported Devices

RF

Radar Transceivers

Power Management

System Basis Chips

Processors and Microcontrollers

S32R Radar MCUs

Features

Technical and Functional Specifications

  • Leverages market leading performance/watt radar processor
  • Automotive-grade end-to-end reference design, following automotive hardware design methodologies
  • Full-design platform enabling engineers to optimize up to ISO 26262 ASIL B applications
  • Enables NCAP applications: ACC or AEB
  • Helps to rapidly reduce time-to-market
  • Features the automotive-grade NXP radar software development kit (rSDK)

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Software

1 software file

  • BSPs and Device Drivers

    MATLAB SPT 2.x/3.x toolboxes

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?