Freedom Board for MC33HB2000EK H-Bridge Motor Driver

FRDM-HB2000-EVM

Roll over image to zoom in

Product Details

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

Power Management

  • Transient voltage suppressor to handle system level transients
  • Built in voltage regulator to supply logic level circuitry
  • Low ESR capacitor to reduce ripple in the power supply
  • Transient voltage suppressor to handle system level transients
  • Built in reverse battery protection

Support

  • Compatible with NXP’s FRDM-KL25Z Platform

Test Points

  • Test points to allow probing of signals

User Components

  • LEDs to indicate the supply status and direction of motor

General Specifications

  • Real time current monitoring to implement closed loop control
  • Motor control with direction and speed/torque control

Buy Options

FRDM-HB2000-EVM-Image

Click to expand

  • FRDM-HB2000-EVM

  • Freedom Evaluation Board for HB2000, SOIC 32, 10 A, H-Bridge, Programmable Brushed DC Motor Driver.

  • $124.20 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    FRDM-HB2000-EVM - Printed Circuit Board bill of materials and design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?