Tower System Module for MC56F826xx and MC56F827xx

TWR-56F8200

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

32-bit 56800EX/EF Core

Features

Microcontroller

  • MC56F82748 DSC in a 64 LQFP package.
  • Integrates to the Tower peripherals boards, including the TWR-MC-LV3PH module.

Connectivity

  • Motor control board connector for the APMOTOR56F8000E motor control board.
  • CAN transceiver, header, and termination.
  • Nine LEDs controlled by the MC56F82748 DSC.
  • MC56F82748 is surrounded by easy access scope probes for each pin of the device.
  • All signals are also available on the headers.

Sensors

  • Four thermistors for single-ended or differential analog inputs to the MC56F84789 DSC.
  • Preloaded with application demonstrating the ADC and an FIR filter application.

Buy Options

  • TWR-56F8200

  • Tower System, DSC Module, MC56F823XX.

  • $401.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    TWR-56F8200 Schematics

Software

1 software file

  • Embedded Application Software - miscellaneous

    MC56F827xx Example Code

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?