Capacitive Touch Plug-In Tower System Starter Kits

TWRPI-TOUCH-STR

Roll over image to zoom in

Product Details

Select a section:

Features

User Components

  • The TWRPI-TOUCH-STR, includes a discrete nonmultiplexed rotary touchpad interface, a classic 12 button keypad interface, an MPR121 to manage to touch pad interfaces and communicate back to the host MCU via I2C and the TSS board with pull-up resistors for use with the MCU
  • The TWRPITSS-Sliders offer a linear analog slider made up of 2 electrodes and complemented with single electrodes for additional functions, the second board is a circular analog slider made up of 4 electrodes. A central electrode is provided for extra functionality
  • The TWRITSS-SHIELD contains 2 boards with different shielded layouts
  • Compatible with the Tower® System modules with touch sense andtouch pad tower plug-in (TWRPI) sockets
  • Bundled as 3 different sets of plug-ins: TWRPI-TOUCH-STR, the TWRPITSS-Sliders and the TWRPITSS-SHIELD

Buy Options

  • TWRPI-TOUCH-STR

  • Tower System, Plug-In, Capacitive Touch Starter Kit, use w/Tower System Modules w/TWRPI Sockets.

    Buy From Distributor
    • $90.85 USD
    • For a quantity of 1
    Buy From Distributor
    • $79.35 USD
    • For a quantity of 1
      • Availability: Pending stock
    Buy from NXPBuy From Distributor

    Documentation

    Quick reference to our documentation types.

    1 documents

    Design Resources

    Select a section:

    Design Files

    1 design file

    • Printed Circuit Boards and Schematics

      TWRPI-TSS Schematics

    Software

    1 software file

    • Software Development Resources

      Touch Sensing Software Suite installer 2.6

    Note: For better experience, software downloads are recommended on desktop.

    Support

    What do you need help with?