Accelerate your next smart device prototype with our complete portfolio of development and evaluation tools. Enable maximum efficiencies in manufacturing, miniaturization, up-integration and power consumption.

Analog Toolbox

Evaluation boards and reference designs supporting analog mixed-signal and power solutions.

Automotive Development Platforms

Easy-to-use mass-storage device mode flash programmer, virtual serial port, classic programming and run-control capabilities.

Automotive Motor Control Development Solutions

Rapid prototyping and evaluation of motor control applications.

Freedom Development Boards

Small, low-power, cost-effective evaluation platforms for application prototyping.

i.MX Evaluation and Development Boards

i.MX applications processors for real-time, low-power, and safety-critical solutions.

LPCXpresso Boards

Designed for simple, rapid prototyping and evaluation of LPC Cortex®-M Microcontrollers.

RF Circuit Collection

Comprehensive library of more than 400 RF power amplifier designs to help jump-start RF power development.

Sensors Evaluation Boards

Wide spectrum of sensor evaluation boards including demonstration kits, shield development boards and breakout boards for supported IoT sensors.

StarterTRAK Development Boards

Automotive feature-sets for Body and Security, Powertrain, and Safety and Chassis.

Tower® System Modular Development Board Platform

Modular, interchangeable and reusable development boards.

Latest Development Tools

LPCXpresso55S69 Development Board

LPCXpresso55S69 Development Board

The LPCXpresso55S69 development board provides the ideal platform for evaluation of and development with the LPC55S6x MCU based on the Arm® Cortex®-M33 architecture.

i.MX RT1024 Evaluation Kit

i.MX RT1024 Evaluation Kit

A two-layer, low-cost, through-hole USB-powered PCB with the i.MX RT1024 crossover MCU in an LQFP package.

EdgeReady Development Boards for a Secure IoT

Layerscape FRWY-LS1012A board

Layerscape FRWY-LS1012A Board

The Layerscape® FRWY-LS1012A board is an ultra-low-cost development platform for LS1012A series communication processors built on Arm® Cortex®-A53.

Evaluation Kit for the i.MX 8M

Evaluation Kit for the i.MX 8M

Our customizable i.MX 8M evaluation kit is ideal for creating products that work with edge-based inference engines for machine learning.

LS1046A Freeway Board

LS1046A Freeway Board

The FRWY-LS1046A board supports the LS1046A processor, onboard DDR4 memory, multiple Gigabit Ethernet, USB3.0 and M2_Type_E interfaces for Wi-Fi.

Have a quick question? Ask the community.

Join our open forum with thousands of on-going technical discussions moderated by NXP experts.