Accelerate your next smart device prototype with our complete portfolio of development and evaluation tools. Enable maximum efficiencies in manufacturing, miniaturization, up-integration and power consumption.
Reduce your time-to-market with our extensive list of development kits for prototyping.
Accelerate your next smart device prototype with our complete portfolio of development and evaluation tools. Enable maximum efficiencies in manufacturing, miniaturization, up-integration and power consumption.
Evaluation boards and reference designs supporting analog mixed-signal and power solutions.
Perfect choice for quick start prototyping with a variety of automotive ultra-reliable microcontrollers and processors.
Rapid prototyping and evaluation of motor control applications.
Small, low-power, cost-effective evaluation platforms for application prototyping.
i.MX applications processors for real-time, low-power and safety-critical solutions.
Designed for simple, rapid prototyping and evaluation of LPC Cortex®-M Microcontrollers.
Comprehensive library of more than 400 RF power amplifier designs to help jump-start RF power development.
Wide spectrum of sensor evaluation boards including demonstration kits, shield development boards and breakout boards for supported IoT sensors.
Automotive feature-sets for Body and Security, Powertrain and Safety and Chassis.
Modular, interchangeable and reusable development boards.
The MCTPTX1AK324 is a reference design board engineered for out-of-the-box automotive multi Permanent Magnet Synchronous Motor (PMSM), targeting electric pumps, electric powertrain, eTurbo or thermal management system controller applications.
Let our experts design and manufacture your next project, from initial hardware design and prototyping along with full product validation.
The CodeWarrior USB TAP host target interface is a feature-packed, run control tool that saves development time during bring-up and debugging.
The NHS52Sx4EVK board is a highly configurable, low-power, and cost-effective evaluation and development board for the NHS52Sx4 product family.
Bluetooth 5.3 LE Audio certified NXH2004 evaluation kit and enables Auracast™ with ultra-low power, ultra-low latency.
Based on the 32-bit Arm® Cortex®-M7 S32K344 offers dual cores configured in lockstep mode in a BGA 257 package.
3-phase BLDC motor control (for HVAC or electric pumps) and 3-phase PMSM control (for active suspension or electric powertrain).
The S32G-VNP-EVB3 is an evaluation and development board engineered for developing Vehicle Network Processing applications, such as service-oriented gateways.
The Layerscape® FRWY-LS1012A board is an ultra-low-cost development platform for LS1012A series communication processors built on Arm® Cortex®-A53.
Our customizable i.MX 8M evaluation kit is ideal for creating products that work with edge-based inference engines for machine learning.
The FRWY-LS1046A board supports the LS1046A processor, onboard DDR4 memory, multiple Gigabit Ethernet, USB3.0 and M2_Type_E interfaces for Wi-Fi.
Join our open forum with thousands of on-going technical discussions moderated by NXP experts.