MC33775A Evaluation Board with Isolated Daisy Chain Communication

Roll over image to zoom in

Block Diagram

MC33775A Evaluation Board with Isolated ETPL Daisy Chain Communication

Evaluation Board for MC33775A with Isolated ETPL Daisy Chain Communication

Supported Devices

Battery Management

Battery Cell Controllers

Features

Voltage Measurement

  • One MC33775A battery cell controller (BCC) for up to 14 cells, extendable by adding more CMUs to the daisy chain
  • Lifetime guaranteed high accuracy cell voltage measurement channels, with averaging and advanced filtering

Temperature Measurement

  • Eight analog inputs (including temperature sensors) or GPIOs with advanced filtering

Cell Balancing

  • Integrated temperature-controlled cell balancing with up to 300 mA (100 mA using default setup)

Communication

  • Isolated electrical transport protocol link (ETPL) communication between CMU and BMU

Cost Reduction

  • Optional optimized BOM using capacitive isolation on and off board

Buy Options

BATT-TPLCABLE50-Image

Click to expand

BATT-TPLCABLE50
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

$14.38 USD
In Stock :21
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

BATT-TPLCABLE20
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

$14.38 USD
In Stock :19
Order from distributors
RD33775ADSTEVB-Image

Click to expand

RD33775ADSTEVB
Active

MC33775A Evaluation Board with Isolated Daisy Chain Communication.

$143.00 USD
In Stock :7
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Training

1 trainings

Support

What do you need help with?