Application Note (1)
Reference Manual (1)
-
BSC9132 QDS Board - Reference Manual[BSC9132QDSRM]
Archived content is no longer updated and is made available for historical reference only.
The QorIQ® Qonverge BSC9132 development system (BSC9132 QDS) enables development of L1, L2 and L3 protocol stacks for picocell base stations, along with base station applications that run above L3.
The integrated BSC9132 SoC is targeted for picocell base stations in the small cell base station market and combines the e500 Power Architecture® CPU and SC3850 StarCore® DSP with MAPLE-B2P baseband acceleration processing elements. Together, they provide a high-performance, cost-effective integrated solution that can handle all of the processing requirements of a picocell base station.
Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.