Sensor Toolbox Development Boards for a 9-Axis Solution using MMA8652FC, FXAS21002C and MAG3110

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Demonstration Kit

  • Enables 'Out of the box' demo and evaluation using the Sensor Toolbox - CE
    • Graph Visualization, Register level analysis, real-time interrupt evaluation, and data logging for each sensor: MMA8652C, MAG3110, and FXAS21002C.
  • Enables embedded sensor project development using IoT Sensing SDK.
    • Example projects for all sensors such as interrupt, polling and FIFO-based streaming, MMA8652 Freefall Detection, MAG3110 one-shot mode
    • Algorithms such as Sensor Fusion and Pedometer
  • Enables visualization of 9-Axis sensor data and orientation results using Sensor Fusion Visualization Software

Sensor Shield Board

  • Compatible with Arduino® and most NXP FRDM development boards
  • Allows evaluation of current consumption and pin voltage characteristics

Breakout board

  • Small form factor with the same design as the FRDMSTBC-A8491
  • Enables easy prototyping: Can be easily wired or clipped onto host systems.

Documentation

Quick reference to our documentation types

7 documents

Compact List

Data Sheet (3)
Release Note (1)
Supporting Information (3)

Design Resources

Design Files

Quick reference to our design files types.

1-5of 9 design files

Show All

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?