Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP eIQ® Auto Machine Learning (ML) software development kit empowers developers to build intelligent automotive solutions—without requiring deep AI expertise. This comprehensive development suite enables seamless preparation, compilation and deployment of ML applications across NXP' s S32 automotive processors and microcontrollers, including Arm® Cortex® cores and Neural Accelerators. With its flexible, scalable framework and open ecosystem, eIQ Auto simplifies the integration of real-time intelligence into vehicles while maintaining core values of accuracy, performance, safety, efficiency and trust.
Model Zoo is included in eIQ® Auto release package
eIQ Auto brings intelligence to the edge and simplifies deployment with an open, scalable framework
NXP eIQ® Auto Machine Learning (ML) software development kit flexibility allow the user to deploy a wide range of ML algorithms, to achieve the compute resources needed in a SDV E/E architecture. By selecting the appropriate automotive microcontrollers and microprocessors, this unified ML software development kit addresses the next use cases:
| Automotive Example Use Cases | Product | Accelerator(s) |
|---|---|---|
| Intelligent Data Orchestrator Intelligently manage AI/ML and other tasks through your vehicle ensuring deterministic task execution |
S32G | Arm® A53 (Neon) |
| Virtual Sensors Replace hardware sensors or deploy in previously inaccessible places like inside motors |
S32 Automotive Processing Platform | eIQ® Neutron (NPU) Arm® R52 (Neon) Arm® A53 (Neon) DSP AI/ML Accelerator Arm® M7 |
| Predictive Maintenance Utilize real-time data from individual vehicles to prevent anomalies in your fleet |
||
| Imaging Radar Radar-based object classification with reduced dependencies on cameras or LiDAR |
S32G |
Arm® A53 (Neon) |
| S32R45 | Arm® A53 (Neon) | |
| Audio Identify emergency vehicle sirens in a noisy environment and localization of siren sound for ADAS |
S32G |
Arm® A53 (Neon) |
| SAF9100 | DSP AI/ML Accelerator |
Dedicated AI/ML inference accelerator
Signal processing, audio and sensor fusion
Advanced single instruction multiple data (SIMD) architecture extension for Arm Cortex-A and Cortex-R series of cores.
eIQ Auto supports models from TensorFlow (Protobuf and Keras), PyTorch, as well as the ONNX interchange format and TensorFlow Lite (support varies depending on the underlying platform and backends).
eIQ Auto supports a range of inference engines including multiple open source offerings, hardware specific engines and a proprietary option developed under an ASPICE process. All the engines are unified under the common eIQ Auto model preparation workflow and runtime API.
Yes. The eIQ Auto runtime supports heterogenous execution with multiple runtimes and multiple processor cores. We can support many scenarios, configured using the eIQ Auto model preparation tools and executed with the eIQ Auto runtime libraries:
Yes. The core eIQ Auto runtime libraries and certain inference engines are supported on x86 Linux, allowing you to fully prototype and evaluate your application on your host processor with eIQ Auto APIs before embedded deployment.
Yes. eIQ Auto has interfaces to support both deep learning and classical machine learning algorithms, as well as support for custom operations being executed by the eIQ Auto runtime.
Yes. The eIQ Auto installation includes a set of tutorials demonstrating the end-to-end development flow including model preparation on the host and verification of the runtime application, a set of demos showing more advanced features of the runtime, and a model zoo with additional application examples.
Learn about the eIQ Machine Learning Software and eIQ Auto and explore inference engine options for S32G, i.MX, i.MX RT and S32V processors.
Learn to implement and configure the NXP eIQ® Auto deep learning toolkit to optimize and implement DL without the need for customized hardware expertise.
Explore ways of dealing with these challenges and view an example of an optimized workflow for deploying deep learning in automotive production vehicles using the NXP eIQ® auto deep learning toolkit.
Learn more about the processing efficiency, accelerated development and deployment workflows for AI automotive applications as well as how eIQ Auto Deep Learning toolkit assists your application development.
Read more