Training Presentation (1)
-
ML Made Easy: Accelerating Automotive Intelligence with NXP eIQ® Auto ML Software Development Environment[TP-TD-DETROIT-ML-MADE-EASY]
This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.
Discover AI for NXP Automotive Explore the Toolkit Now.
eIQ® Auto ML Toolkit provides high performance and fast deployment of ML algorithms on NXP automotive microcontrollers and microprocessors including S32G vehicle network processors, S32K general-purpose microcontrollers, and S32Z and S32E real-time processors.
The toolkit offers large compatibility of AI container formats from diverse popular AI training frameworks. It features a wide range of evaluation models within its release package and numerous model preparation services for model optimization, maximizing the usage of S32 computing resources. The Toolkit supports a variety of AI backends including an automotive-quality compliant option.
Application integration happens through eIQ Auto runtime API, without dependencies on specific models, backends, and S32 hardware, providing full control of where and how the application is executed.
Choose a diagram:

Note: To see the software features close this window.
Integrated Model Zoo in eIQ Auto release package
eIQ® Auto ML toolkit includes a model zoo for fast evaluation. Customers can utilize this open-source model zoo tailored to NXP devices to develop, test, and deploy models. The model zoo includes:
| Application | Task | Input | Algorithm |
|---|---|---|---|
| Battery Management | State of Charge Estimation | Voltage Temperature | SoC LSTM, SoC GRU, SoC MLP |
| Driver Monitoring | Driver identification Driver behavior classification |
CAN bus data | Drive2Vec GRU, Drive2Vec LSTM |
| Driver Monitoring | Driver awareness classification | Driver facing image | CNN |
| Emergency vehicle detection | Acoustic siren recognition | Microphone data | CNN (ResNet) + LSTM |
| Intrusion detection | Identify malicious network activity | IP records | LSTM |
| Machine health | Anomaly detection | Microphone data | LSTM |
| Machine health | Predictive maintenance | Sensor readings | TCN, LSTM |
| Road surface classification | Image classification | Road image | CNN |
| Data analytic | Driver Behavior Analysis | Data analytic | RNN |
| Data Analytic | Engine predictive maintenance | Data Analytic | RNN |
| Data Analytic | BMS (SOC, battery temperature prediction) | Data Analytic | RNN |
| Audio Processing | Siren detection | Audio Processing | CNN + LSTM hybrid |
| Data Analytic | Anomaly detection | Data Analytic | Transformer (multi-head attention network) |
| Autonomous Driving | Vision based road surface classification | Autonomous Driving | CNN (Resnet-18) |
Model Zoo is included in eIQ® Auto release package. To access. Please download the eIQ® Auto toolkit. These evaluation models are not found on other online sources.
For additional information contact support or your sales representative.
Discover the new eIQ® Auto Machine Learning (ML) Toolkit.
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.
1-5 of 10 hardware offerings










Quick reference to our software types.
4 software offerings
To find a complete list of our partners that support this software, please see our Partner Marketplace.
1 trainings