To quickly get started with LPCopen v2.xx, check out the LPCOpen v2.xx quickstart guides. The quickstart guides provide basic example bring-up procedures for IAR Embedded Workbench, Keil uVision4 (MDK), and LPCXpresso toolchains.
Select a section:
Supported Board(s) /Devices(s) |
Software Download link |
Toolchain¹ | Documentation download link² |
Debugger(s)³ | Related downloads |
Version history and known issues |
---|---|---|---|---|---|---|
LPCXpresso LPC1549 board | v2.08c Release Date 06/11/2014 |
LPCXpresso v7.2.0_153 | Windows help file (chm) HTML help package |
CMSIS-DAP (LPC-Link2) | Windows USB drivers |
History |
v2.08c Release Date 06/11/2014 |
IAR EWARM 6.70.1 Keil MDK-ARM v4.73a |
CMSIS-DAP via LCT | ||||
LPCXpresso LPC1549 board | v2.08b Release Date 04/10/2014 |
LPCXpresso v7.0.2 |
Windows help file (chm) HTML help package |
CMSIS-DAP (LPC-Link2) | Windows USB drivers |
History |
v2.08b Release Date 04/10/2014 |
IAR EWARM 6.70.1 Keil MDK- ARM v4.73a |
CMSIS-DAP via LCT | ||||
LPCXpresso LPC1549 board | v2.08a Release Date 02/26/2014 |
LPCXpresso v7.0 |
Windows help file (chm) HTML help package |
CMSIS-DAP (LPC-Link2) | Windows USB drivers |
History |
v2.08a Release Date 02/26/2014 |
IAR EWARM 6.70.1 Keil MDK-ARM v4.73a |
CMSIS-DAP via LCT | ||||
LPCXpresso LPC1549 board | v2.08 Release Date 02/24/2014 |
LPCXpresso v7.0 | Windows help file (chm) HTML help package |
CMSIS-DAP (LPC-Link2) | Windows USB drivers |
History |
v2.08 Release Date 02/24/2014 |
IAR EWARM 6.70.1 Keil MDK-ARM v4.73a |
CMSIS-DAP via LCT |
¹Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain.
²Documentation packages consists of software API documentation, example descriptions, and board information.
³Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.
Project home page:
LPCOpen Software Development Platform for NXP LPC Microcontrollers
Supported Board(s) /Devices(s) |
Software Download link |
Toolchain¹ | Documentation download link² |
Debugger(s)³ | Related downloads |
Version history and known issues |
---|---|---|---|---|---|---|
LPCXpresso LPC1549 board |
v2.20 Release Date 01/04/2016 |
LPCXpresso v8.0.0 | Windows help file (chm) HTML help package |
CMSIS-DAP via LPCScrypt | Windows USB drivers |
History |
v2.20 Release Date 01/04/2016 |
IAR EWARM 7.50.2 Keil MDK-Arm® v5.15 |
CMSIS-DAP via LPCScrypt |
¹Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain.
²Documentation packages consists of software API documentation, example descriptions, and board information.
³Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.
1-5 of 21 downloads
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Quick reference to our documentation types.
1-5 of 6 documents
Please wait while your secure files are loading.