1
Out of the Box2
Get Hardware3
Configure Hardware4
Get SoftwareSign in to save your progress. Don't have an account? Create one.

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the FRDM- HB2002ESEVM evaluation board.
The FRDM-HB2002ESEVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
This evaluation board requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this evaluation board.
Something went wrong! Please try again.
Installing software is necessary to work with this evaluation board. All listed software is available on the evaluation board's information page at FRDM Kit for HB2002, Programmable Brushed DC Motor Control in QFN.
Note: Software must be installed in a specific order. See Configuring the hardware.
Something went wrong! Please try again.
Something went wrong! Please try again.
The FRDM-HB2002ESEVM evaluation kit exercises all the functions of the MC33HB2002 H-bridge device. Lab equipment or any MCU with GPIOs can control the parallel inputs to provide PWM control to the inputs.
The board can be used with a FRDM-KL25Z board connected to a USB port of a PC. Configure, control and monitor the status of MC33HB2002 by using the SPI communication capabilities of the board.
Something went wrong! Please try again.
Overview of the FRDM-HB2002ESEVM evaluation board
| Label | Name | Description |
| 1 | MC33HB2002ES | monolithic H-bridge motor driver IC in a robust, thermally enhanced 28-pin HVQFN (6 × 6 mm) package |
| 2 | Power and ground inputs | power supply terminal to connect the battery/power supply with the board |
| 3 | Reverse battery protection | MOSFET for protecting MC33HB2002 in reverse battery condition |
| 4 | 5.0 V regulator | monolithic H-bridge motor driver IC in a robust, thermally enhanced 28-pin HVQFN (6 × 6 mm) package |
| 5 | Jumpers | jumpers for configuring the board for different modes of operation |
| 6 | Test points | test points to probe different signals |
| 7 | Output terminal | output connector to connect a load to the MC33HB2002 output |
Something went wrong! Please try again.
The FRDM-HB2002ESEVM consists of an H-bridge, a parallel and SPI interface, power conditioning circuitry and a FRDM-KL25Z board. The board can be configured for use with a FRDM-KL25Z board or a function generator.
When using the FRDM-HB2002ESEVM, make sure that the maximum motor supply voltage (VPWR) stays within the 5.0 V to 40 V range. Operating outside this range may cause damage to the board.
To configure the FRDM-HB2002ESEVM for use with the FRDM-KL25Z do the following:
J20 on
the evaluation boardJ21Something went wrong! Please try again.
This section describes how to configure the FRDM-HB2002ESEVM for use with a function generator. The same connections apply if the board is connected to a microcontroller instead of a function generator.
J20 on
the evaluation boardJ21Something went wrong! Please try again.
By default, the FRDM-KL25Z with this kit has the required firmware to interface with the FRDM-HB2002ESEVB. In the event of a loss of functionality following a reset, reprogramming or corrupted data issue, the microcode may be rewritten per the following steps:
All uploaded firmware is stored in non-volatile memory until the reset button is hit on the FRDM-KL25Z. There is no need to repeat this process upon every power-up, and there is no loss of data associated with a single unplug event.
Something went wrong! Please try again.
Something went wrong! Please try again.
Refer to UM11144, FRDM-HB2002ESEVM evaluation board for additional details on the featured components and board configuration.
The product summary page for HB2002 is at SPI-Programmable H-Bridge Brushed DC Motor Driver.
The tool summary page for FRDM-HB2002ESEVM board is at FRDM Kit for HB2002, Programmable Brushed DC Motor Control in QFN.
The page provides overview information, technical and functional specifications, ordering information, documentation and software. The Get Started provides quick-reference information applicable to using the FRDM-HB2002ESEVM board, including the downloadable assets.
In addition to our HB2002: SPI-Programmable H-Bridge Brushed DC Motor Driver page, you may also want to visit:
Product pages:
Application pages:
FRDM pages:
Hardware pages:
Software pages: