Discover how the NXP i.MX 95 applications processor, combined with a robust global partner ecosystem, enables scalable, secure, and AI ready edge platforms. Learn how hardware and software partners reduce complexity and speed time to market.
| Partner | Offering | Form Factor |
|---|---|---|
| PHYTEC | PhyFLEX®-i.MX 95 FPSC | Proprietary 45 mm x 48 mm |
| Toradex | Verdin iMX95 | Proprietary 69.6 x 35 mm |
| Aquila i.MX 95 | Proprietary 85 x 55 mm | |
| SMARC i.MX 95 | SMARC 82 x 50 mm | |
| TQ | TQMa95xxSA | SMARC 82 X 50 mm |
| TQMa95xxLA | Proprietary 44 X 44 mm | |
| Tria | TRIA OSM-LF-IMX95 | OSM 45 X 45 mm |
| TRIA SM2S-IMX95 | SMARC 82 X 50 mm | |
| Variscite | VAR-SMARC-MX95 | SMARC 82 X 50 mm |
| DART-MX95 | Proprietary 55 x 30 mm |