Evaluation Kit - 33887, Inductive Load Driver

Roll over image to zoom in

Product Details

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

Key Features

  • 120 mΩ RDS(ON) typical H-Bridge MOSFETs
  • PWM frequencies up to 10 kHz
  • Active current limiting (regulation)
  • Fault status reporting

Connectivity

  • TTL/CMOS compatible inputs

Power Management

  • Fully specified operation 5.0 V to 28 V
  • Limited operation with reduced performance up to 40 V
  • Sleep mode with current draw ≤50 μA (inputs floating or set to match default logic states)

Buy Options

KIT33887EKEVBE-Image

Click to expand

  • KIT33887EKEVBE

  • Evaluation Kit - MC33887EK, H-Bridge, 120mOhm RDSON Typical with Sleep Mode and Current Sense.

  • $104.65 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?