SOT2277-1: WLCSP123


Overview

WLCSP123, wafer level chip-size package, 123 terminals, 0.4 mm pitch, 4.95 mm x 4.395 mm x 0.525 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP123 surface mount bottom WLCSP 4.95 x 4.395 x 0.525 123 silicon
Manufacture Code Reference Codes Issue Date
98ASA02243D 2025-03-05