1050 W Peak over 850-950 MHz, 50 V Airfast® RF Power LDMOS Transistor

See product image

Features

  • Internally input and output matched for broadband operation and ease of use
  • Device can be used in a single-ended, push-pull or quadrature configuration
  • Qualified up to 50 V
  • High ruggedness, handles > 20:1 VSWR
  • Integrated ESD protection with greater negative voltage range for improved Class C operation and gate voltage pulsing
  • Characterized with series equivalent large-signal impedance parameters
  • RoHS compliant
  • Land- or sea-based UHF radar

RF Performance Tables

Typical Performance

VDD = 50 Vdc, IDQ(A+B) = 100 mA
Frequency
(MHz)
Signal Type Pout
(W)
Gps
(dB)
ηD
(%)
950 Pulse
(100 μsec, 20% Duty Cycle)
1050 Peak 21.3 63.7

Load Mismatch/Ruggedness

Frequency
(MHz)
Signal Type VSWR Pin
(W)
Gps
(dB)
ηD
(%)
950 Pulse
(100 μsec, 20% Duty Cycle)
> 20:1 at all Phase Angles 15 W Peak (3 dB Overdrive) 50 No Device Degradation

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?