±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer

Click image to open expanded view

Product Details

Block Diagram

MMA8452Q Acceleration Sensor Block Diagram

MMA8452Q Acceleration Sensor Block Diagram

Features

Key Features

  • 1.95 to a 3.6 V supply voltage
  • 1.6 to 3.6 V interface voltage
  • ±2g/±4g/±8g dynamically selectable full-scale
  • Output data rates (ODR) from 1.56 Hz to 800 Hz
  • 99 μg/√Hz noise
  • 14-bit and 8-bit digital output
  • I²C digital output interface (operates to 2.25 MHz with 4.7 kΩ pull-ups)
  • Two programmable interrupt pins for seven interrupt sources
  • Orientation (portrait/landscape) detection with programmable hysteresis
  • Automatic ODR change for auto-wake and return to sleep
  • 32 sample FIFO
  • High pass filter data available per sample and through the FIFO
  • Self-test
  • RoHS compliant
  • Current consumption: 6 μA–165 μA

Three Embedded Channels of Motion Detection

  • Freefall or motion detection: one channel
  • Pulse detection: one channel
  • Jolt detection: one channel

Product Longevity Program

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 11 documents

Compact List

Application Note (9)
Application Note Software (1)

Design Files