The WLAN7102C is a WLAN 5 GHz RF front-end IC in a 2 mm x 2 mm HWFLGA16 package.
The WLAN7102C is designed for Wi-Fi 6 applications. It includes a power amplifier with logarithmic power detector, a low noise receive amplifier (LNA) and a single pole double throw (SPDT) switch. The WLAN7102C also includes coexistence filters for both transmit and receive channels.
The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.
The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.
Part numbers include: WLAN7102C.